IESNA:LM-63-2002
[TEST]P1344630
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25B2750DE010 E3A301LI_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]397
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
17 26.3 42.6 66.7 184.1 457.5 858.6 1296.4 1607.9 1699.1
1756.8 1815 1858 1888.7 1918 1939.1 1961.7 1975.4 1984.3 1976.9
1960.9 1922 1873.1 1808.7 1740.9 1641.3 1537.9 1431.2 1263.8 837.9
431.9 171.5 46.3 19.6 4.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 26.7 42.6 66.3 181.5 442.6 827.9 1266.8 1576.4 1667.6
1738.3 1787.2 1834.6 1867.2 1894.6 1915.4 1934.3 1949.4 1953.5 1944.6
1922.8 1889.8 1840.9 1776.8 1698.7 1612.7 1511.6 1387.5 1230.5 806.7
412.3 168.2 46.7 20 4.4 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 25.6 40.7 65.6 178.2 407.4 773 1190.9 1505.3 1592.4
1657.6 1711.6 1746.8 1775.7 1799.8 1816.5 1828 1839.8 1838.7 1826.8
1806.1 1768.7 1717.6 1659.8 1586.8 1488.7 1390.5 1267.9 1102.7 672.7
334.8 151.9 43.7 19.3 4.8 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 26.3 40.4 63.7 158.2 367.4 693 1069.4 1376.4 1467.9
1536.8 1584.2 1620.9 1645.7 1660.2 1668.7 1673.5 1678.7 1673.1 1657.6
1630.5 1594.2 1545.7 1477.9 1405.7 1295.7 1184.9 1043.1 872.7 473.4
247.8 131.1 40.4 18.1 5.2 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 25.6 39.6 60 135.6 316.3 588.6 915.6 1210.1 1293.1
1358.6 1408.7 1443.5 1466.8 1479 1479.8 1475.3 1466.1 1453.8 1434.2
1399 1353.1 1291.6 1210.1 1100.8 982.7 850.8 712.7 589.7 313.4
177.8 101.1 36.7 16.3 5.9 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 25.2 38.2 56.3 115.6 262.6 471.2 735.3 969.7 1052
1117.9 1166.8 1196.8 1213.1 1218.3 1212 1197.2 1172.3 1145.7 1110.8
1066 1005.3 926.8 832.3 724.9 621.9 520.1 435.6 353 206.3
126.7 75.2 34.4 12.2 5.2 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
17 24.8 36.7 52.6 98.2 210 371.1 558.2 734.9 791.6
840.1 876 897.1 903.8 897.5 880.5 856 820.4 777.9 734.1
689 630.1 558.6 484.9 406 348.6 291.9 245.6 209.3 138.2
88.9 48.5 20.4 8.1 3.3 0.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
17 23 31.5 41.1 53 86.3 140 185.6 218.2 223.7
226.3 224.5 219.7 212.2 204.1 193 181.1 167.1 155.2 140.4
128.2 116.3 104.1 93.3 81.1 70 59.3 49.6 37.8 14.8
9.3 4.1 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
17 20 22.6 24.8 26.7 27.4 26.7 24.8 23.3 22.2
21.5 20.7 19.6 18.5 17.4 16.3 15.6 13.7 11.9 9.6
7 4.8 4.1 3.3 2.6 1.9 1.5 0.7 0.7 0
0 0 0 0.4 0.4 0.4 0.7 0.7 0.7 1.1
1.1 1.1 1.1 0.7 0.7 0.7 0.7 0.7 0
17 17 15.9 14.8 13 10.7 8.9 7.4 5.6 4.8
4.4 3.7 3.3 3 2.6 2.2 1.9 1.1 1.1 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.7 0.7 0.7 0.7 1.1 1.1 1.5 1.5
1.5 1.5 1.1 1.1 1.1 1.1 1.1 1.1 0
17 14.1 11.1 8.5 6.3 4.4 3.3 2.2 1.1 0.7
0.7 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.7 0.7 1.1 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.7 0.7 0.7 0.7 0
17 11.9 8.1 5.6 3.7 2.6 1.5 0.7 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.7 0.7 1.1 1.1 1.5 1.5 1.5 1.9 1.9
1.5 1.5 1.1 1.1 0.7 0.7 0.4 0.4 0
17 10.7 7 4.4 3 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.7 1.1 1.5 1.5 1.9 1.9 1.9 2.2 2.2 2.2
1.9 1.9 1.5 1.1 1.1 0.7 0.4 0.4 0
17 10.4 6.3 4.1 2.6 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.7
1.1 1.5 1.5 1.9 1.9 2.2 1.9 2.2 2.2 2.2
2.2 1.9 1.5 1.5 1.1 0.7 0.4 0.4 0
